S12A8Z-048PC180
48 D.P., 180 Teeth, Cast Nylon With 1.575" Dia. Stainless Steel Core
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $105.69 | 4 wks |
10 - 24 | $100.83 | 4 wks |
25 - 49 | $96.22 | 8 wks |
50 - 99 | $92.5 | 8 wks |
100+ | Request for Quote |
$105.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.3748 |
---|---|
Core Dia. (D) | 1.575 |
Diametral Pitch | 48 |
Face Width (FW) | 0.25 |
Hub Style | Hubless |
No. Of Teeth | 180 |
Outside Diameter | 3.792 Inch |
Pitch Dia. | 3.75 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 9 |