S12A8Z-048PC060
48 D.P., 60 Teeth, Cast Nylon With 0.787" Dia. Stainless Steel Core
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $54.88 | 4 wks |
10 - 24 | $50.5 | 4 wks |
25 - 49 | $47.27 | 8 wks |
50 - 99 | $44.95 | 8 wks |
100+ | Request for Quote |
$54.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.3748 |
---|---|
Core Dia. (D) | 0.787 |
Diametral Pitch | 48 |
Face Width (FW) | 0.25 |
Hub Style | Hubless |
No. Of Teeth | 60 |
Outside Diameter | 1.292 Inch |
Pitch Dia. | 1.25 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 9 |