S12A8Z-032PC036

32 D.P., 36 Teeth, Cast Nylon With 0.787" Dia. Stainless Steel Core
Qty Range Price/Unit Ships Within
1 - 9 $47.40 4 wks
10 - 24 $43.54 4 wks
25 - 49 $40.68 8 wks
50 - 99 $38.66 8 wks
100+ Request for Quote
$47.40

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.3748
Core Dia. (D) 0.787
Diametral Pitch 32
Face Width (FW) 0.25
Hub Style Hubless
No. Of Teeth 36
Outside Diameter 1.188 Inch
Pitch Dia. 1.125 Inch
Pressure Angle (°) 20 °
Quality Class AGMA 9

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team