S12A05M120N0310
Module 0.5, 120 Teeth, 20° Pressure Angle, 2024 Aluminum alloy Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.91 | 8 wks |
25 - 99 | $18.76 | 8 wks |
100 - 249 | $17.24 | 8 wks |
250 - 499 | $16.05 | 8 wks |
500+ | Request for Quote |
$21.91
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 3.2 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | 2024 Aluminum Alloy |
Module (Pitch) | 0.5 |
No. Of Teeth | 120 |
Pitch Dia. | 60 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |