S1289Z-048S090C
The differential gear is assembled free when ordered with differential unit.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $54.30 | 8 wks |
10 - 24 | $45.74 | 8 wks |
25 - 49 | $39.75 | 8 wks |
50 - 99 | $37.36 | 8 wks |
100+ | Request for Quote |
$54.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 1.125 |
---|---|
Diametral Pitch | 48 |
Face Width (FW) | 0.1875 Inch |
Finish | None |
Hub Style | Hubless |
No. Of Teeth | 90 |
Pitch Dia. (P.D.) | 1.875 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q12 |