S1289Z-048S086C

The differential gear is assembled free when ordered with differential unit.
Qty Range Price/Unit Ships Within
1 - 9 $54.58 8 wks
10 - 24 $46 8 wks
25 - 49 $39.98 8 wks
50 - 99 $37.58 8 wks
100+ Request for Quote
$54.58

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 1.125
Diametral Pitch 48
Face Width (FW) 0.1875 Inch
Finish None
Hub Style Hubless
Material 303 Stainless Steel
No. Of Teeth 86
Pitch Dia. (P.D.) 1.7917
Pressure Angle (°) 20 °
Quality Class AGMA Q12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team