S1269Z-072S140C
The differential gear is assembled free when ordered with differential unit.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.90 | 8 wks |
10 - 24 | $28.74 | 8 wks |
25 - 49 | $24.96 | 8 wks |
50 - 99 | $23.54 | 8 wks |
100+ | Request for Quote |
$33.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.6875 |
---|---|
Diametral Pitch | 72 |
Face Width (FW) | 0.125 Inch |
Finish | None |
Hub Style | Hubless |
No. Of Teeth | 140 |
Pitch Dia. (P.D.) | 1.9444 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q12 |