S1269Z-072S072C
The differential gear is assembled free when ordered with differential unit.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.60 | 8 wks |
10 - 24 | $21.8 | 8 wks |
25 - 49 | $18.62 | 8 wks |
50 - 99 | $17.35 | 8 wks |
100+ | Request for Quote |
$26.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.6875 |
---|---|
Diametral Pitch | 72 |
Face Width (FW) | 0.125 Inch |
Finish | None |
Hub Style | Hubless |
No. Of Teeth | 72 |
Pitch Dia. (P.D.) | 1 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q12 |