S1269Z-072A130C
The differential gear is assembled free when ordered with differential unit.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.89 | 8 wks |
10 - 24 | $23.12 | 8 wks |
25 - 49 | $20.08 | 8 wks |
50 - 99 | $19.03 | 8 wks |
100+ | Request for Quote |
$27.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.6875 |
---|---|
Diametral Pitch | 72 |
Face Width (FW) | 0.125 Inch |
Finish | Anodized |
Hub Style | Hubless |
Material | 2024 Aluminum Alloy |
No. Of Teeth | 130 |
Pitch Dia. (P.D.) | 1.8056 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q12 |