S1269Z-064S130C
The differential gear is assembled free when ordered with differential unit.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.29 | 8 wks |
10 - 24 | $29.09 | 8 wks |
25 - 49 | $25.29 | 8 wks |
50 - 99 | $23.85 | 8 wks |
100+ | Request for Quote |
$34.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.9061 |
---|---|
Diametral Pitch | 64 |
Face Width (FW) | 0.125 Inch |
Finish | None |
Hub Style | Hubless |
No. Of Teeth | 130 |
Pitch Dia. (P.D.) | 2.0313 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q12 |