S1268Z-072S048
72 D.P., 48 Teeth, 20° Pressure Angle,AGMA Q10 Quality, Hubless 303 Stainless Steel Gear.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $23.52 | 3 wks |
| 10 - 24 | $17.88 | 3 wks |
| 25 - 49 | $15.39 | 3 wks |
| 50 - 99 | $13.73 | 4 wks |
| 100+ | Request for Quote |
$23.52
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.375 |
|---|---|
| Diametral Pitch | 72 |
| Face Width | 0.125 |
| Hub Dia. (N / A = Hubless) | N/A |
| Hub Style | Hubless |
| No. Of Teeth | 48 |
| Pitch Dia. | 0.6667 |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA Q10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities