S1249Z-064A072C

The differential gear is assembled free when ordered with differential unit.
Qty Range Price/Unit Ships Within
1 - 9 $24.29 8 wks
10 - 24 $19.73 8 wks
25 - 49 $16.96 8 wks
50 - 99 $15.97 8 wks
100+ Request for Quote
$24.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 0.6524
Diametral Pitch 64
Face Width (FW) 0.094 Inch
Finish Anodized
Hub Style Hubless
Material 2024 Aluminum Alloy
No. Of Teeth 72
Pitch Dia. (P.D.) 1.125
Pressure Angle (°) 20 °
Quality Class AGMA Q12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team