S1228Y-GA-12

2.000" (OD) Black Anodized Precision Engraved Disc Dial
Qty Range Price/Unit Ships Within
1 - 4 $49.15 6 wks
5 - 9 $45.61 6 wks
10 - 24 $43.66 6 wks
25 - 49 $41.23 6 wks
50+ Request for Quote
$49.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.375
Finish Black Hard Anodized
Graduations 72
Marking Direction CLOCKWISE
Material 2024 Aluminum Alloy
Outside Diameter (inch) 2
Range (°) 0-72
Steps (°)
Width Of Disc. (inch) 0.062

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team