S1228Y-GA-08
2.000" (OD) Black Anodized Precision Engraved Disc Dial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.01 | 6 wks |
5 - 9 | $17.42 | 6 wks |
10 - 24 | $16.49 | 6 wks |
25 - 49 | $15.48 | 6 wks |
50+ | Request for Quote |
$19.01
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.375 |
---|---|
Finish | Black Hard Anodized |
Graduations | BLANK |
Marking Direction | CLOCKWISE |
Material | 2024 Aluminum Alloy |
Outside Diameter (inch) | 2 |
Range (°) | N/A |
Steps (°) | N/A |
Width Of Disc. (inch) | 0.062 |