S1186Y-PF-06
2.5" (O.D.) Precision 303 Stainless Steel Clamp Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $55.12 | 4 wks |
5 - 9 | $47.68 | 4 wks |
10 - 24 | $40.06 | 4 wks |
25 - 49 | $36.74 | 4 wks |
50+ | Request for Quote |
$55.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Bottom Diameter | 2.375 Inch |
Face Width | 0.25 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Clamp Type |
Hub Dia. | 0.312 Inch |
Outside Diameter | 2.5 Inch |
Overall Width | 0.468 Inch |