S1184Y-PE-06
2.5" (O.D.) Precision 303 Stainless Steel Clamp Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.56 | 6 wks |
10 - 24 | $23.84 | 6 wks |
25 - 49 | $20.03 | 6 wks |
50 - 99 | $18.37 | 6 wks |
100+ | Request for Quote |
$27.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Bottom Diameter | 2.375 Inch |
Face Width | 0.218 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Clamp Type |
Hub Dia. | 0.25 Inch |
Outside Diameter | 2.5 Inch |
Overall Width | 0.468 Inch |