S1183Y-PD-06
2.5" (O.D.) Precision 303 Stainless Steel Clamp Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.63 | 12 wks |
10 - 24 | $25.63 | 12 wks |
25 - 49 | $21.53 | 12 wks |
50 - 99 | $19.75 | 12 wks |
100+ | Request for Quote |
$29.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Bottom Diameter | 2.375 Inch |
Face Width | 0.187 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Clamp Type |
Hub Dia. | 0.188 Inch |
Outside Diameter | 2.5 Inch |
Overall Width | 0.468 Inch |