S1183Y-PD-03

1" (O.D.) Precision 303 Stainless Steel Clamp Type Grooved Pulley
Qty Range Price/Unit Ships Within
1 - 9 $12.62 4 wks
10 - 24 $10.86 4 wks
25 - 49 $8.99 4 wks
50 - 99 $8.2 4 wks
100+ Request for Quote
$12.62

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.1248 Inch
Bottom Diameter 0.875 Inch
Face Width 0.187 Inch
For Belt Dia. 1/8 Inch
Hub Configuration Clamp Type
Hub Dia. 0.188 Inch
Material 303 Stainless Steel
Outside Diameter 1 Inch
Overall Width 0.468 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team