S1168Z-064S096C
64 D.P., 96 Teeth, 20° Pressure Angle, 303 Stainless Steel Clamp type differential end gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.84 | 8 wks |
10 - 24 | $27.9 | 8 wks |
25 - 99 | $23.82 | 8 wks |
100 - 249 | $21.32 | 8 wks |
250+ | Request for Quote |
$31.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3749 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.125 Inch |
Finish | None |
Hub Style | Clamp Type |
No. Of Teeth | 96 |
Pitch Dia. | 1.5 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q12 |
Substitute Part | S1168Z-DJ-096R |