S1168Z-064S060C

64 D.P., 60 Teeth, 20° Pressure Angle, 303 Stainless Steel Clamp type differential end gear
Qty Range Price/Unit Ships Within
1 - 9 $29.10 8 wks
10 - 24 $25.21 8 wks
25 - 99 $21.41 8 wks
100 - 249 $19.01 8 wks
250+ Request for Quote
$29.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.3749 Inch
Diametral Pitch 64
Face Width 0.125 Inch
Finish None
Hub Style Clamp Type
Material 303 Stainless Steel
No. Of Teeth 60
Pitch Dia. 0.9375 Inch
Pressure Angle (°) 20 °
Quality Class AGMA Q12
Substitute Part S1168Z-DJ-060R

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team