S1168Z-064A064C

64 D.P., 64 Teeth, 20° Pressure Angle, 2024 Aluminum Alloy Clamp type differential end gear
Qty Range Price/Unit Ships Within
1 - 9 $29.10 8 wks
10 - 24 $25.16 8 wks
25 - 99 $21.34 8 wks
100 - 249 $18.92 8 wks
250+ Request for Quote
$29.10

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.3749 Inch
Diametral Pitch 64
Face Width 0.094 Inch
Finish Anodized
Hub Style Clamp Type
Material 2024 Aluminum Alloy
No. Of Teeth 64
Pitch Dia. 1 Inch
Pressure Angle (°) 20 °
Quality Class AGMA Q12
Substitute Part S1168Z-DJA064R

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team