S1168Z-064A048C
64 D.P., 48 Teeth, 20° Pressure Angle, 2024 Aluminum Alloy Clamp type differential end gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.62 | 8 wks |
10 - 24 | $25.41 | 8 wks |
25 - 99 | $21.47 | 8 wks |
100 - 249 | $18.9 | 8 wks |
250+ | Request for Quote |
$29.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3749 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.125 Inch |
Finish | Anodized |
Hub Style | Clamp Type |
Material | 2024 Aluminum Alloy |
No. Of Teeth | 48 |
Pitch Dia. | 0.75 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q12 |
Substitute Part | S1168Z-DJA048R |