S10Z10M015T0508
Module 1, 15 Teeth, 20° Pressure Angle, Acetal / Stainless Steel Hub Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $25.40 | 11 wks |
| 25 - 99 | $19.91 | 11 wks |
| 100 - 249 | $16.42 | 11 wks |
| 250 - 499 | $14.07 | 11 wks |
| 500+ | Request for Quote |
$25.40
Availability: 10 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 8 mm |
|---|---|
| Face Width | 5 mm |
| Hub Dia. | 13 mm |
| Hub Style | With Hub / Set Screw |
| Material | Acetal /Stainless Hub |
| Module (Pitch) | 1 |
| No. Of Teeth | 15 |
| Pitch Dia. | 15 mm |
| Pressure Angle (°) | 20° |
| Quality Class | ISO 7 (AGMA 10) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities