S10Z05M168T0508
Module 0.5, 168 Teeth, 20° Pressure Angle, Acetal / Stainless Steel Hub Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $71.17 | 3 wks |
25 - 99 | $61.41 | 3 wks |
100 - 249 | $53.48 | 3 wks |
250 - 499 | $47.34 | 3 wks |
500+ | Request for Quote |
$71.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 13 mm |
Hub Style | With Hub / Set Screw |
Material | Acetal /Stainless Hub |
Module (Pitch) | 0.5 |
No. Of Teeth | 168 |
Pitch Dia. | 84 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |