S10T15M060S1210
Module 1.5, 60 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $61.74 | 6 wks |
25 - 49 | $60.66 | 6 wks |
50 - 99 | $57.7 | 6 wks |
100 - 249 | $55.69 | 6 wks |
250+ | Request for Quote |
$61.74
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 12 mm |
Hub Dia. (0 = Hubless) | 20 mm |
Hub Style | With Hub & Set Screw |
Module (Pitch) | 1.5 |
No. Of Teeth | 60 |
Pitch Dia. | 90 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |