S10T12M015S1010
Module 1.25, 15 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.34 | 3 wks |
10 - 24 | $35.46 | 3 wks |
25 - 49 | $33.16 | 3 wks |
50 - 99 | $31.82 | 4 wks |
100+ | Request for Quote |
$37.34
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 20 mm |
Hub Style | With Hub & Set Screw |
Material | 303 Stainless Steel Body & Hub |
Module (Pitch) | 1.25 |
No. Of Teeth | 15 |
Pitch Dia. | 18.75 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |