S10T10M090S1010
Module 1, 90 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $57.20 | 6 wks |
25 - 49 | $56.13 | 6 wks |
50 - 99 | $53.35 | 6 wks |
100 - 249 | $51.49 | 6 wks |
250+ | Request for Quote |
$57.20
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 20 mm |
Hub Style | With Hub & Set Screw |
Material | 303 Stainless Steel Body & Hub |
Module (Pitch) | 1 |
No. Of Teeth | 90 |
Pitch Dia. | 90 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |