S10T08M128S0508
Module 0.8, 128 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $58.72 | 8 wks |
25 - 49 | $54.14 | 8 wks |
50 - 99 | $50.62 | 8 wks |
100 - 249 | $48.06 | 8 wks |
250+ | Request for Quote |
$58.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub & Set Screw |
Material | 303 Stainless Steel Body & Hub |
Module (Pitch) | 0.8 |
No. Of Teeth | 128 |
Pitch Dia. | 102.4 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |