S10T08M030S0508
Module 0.8, 30 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.88 | 6 wks |
25 - 49 | $17.6 | 6 wks |
50 - 99 | $16.16 | 6 wks |
100 - 249 | $15.19 | 6 wks |
250+ | Request for Quote |
$19.88
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub & Set Screw |
Material | 303 Stainless Steel Body & Hub |
Module (Pitch) | 0.8 |
No. Of Teeth | 30 |
Pitch Dia. | 24 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |