S10T08M024A0508
Module 0.8, 24 Teeth, 20° Pressure Angle, 2024 Aluminum alloy Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.13 | 3 wks |
10 - 24 | $16.41 | 3 wks |
25 - 49 | $15.15 | 3 wks |
50 - 99 | $14.14 | 4 wks |
100+ | Request for Quote |
$19.13
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub & Set Screw |
Material | 2024 Aluminum Alloy |
Module (Pitch) | 0.8 |
No. Of Teeth | 24 |
Pitch Dia. | 19.2 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |