S10T05M064S0303
Module 0.5, 64 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $42.93 | 3 wks |
10 - 24 | $37.97 | 3 wks |
25 - 49 | $35.73 | 3 wks |
50 - 99 | $32.54 | 4 wks |
100+ | Request for Quote |
$42.93
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Face Width | 3 mm |
Hub Dia. (0 = Hubless) | 10 mm |
Hub Style | With Hub & Set Screw |
Material | 303 Stainless Steel Body & Hub |
Module (Pitch) | 0.5 |
No. Of Teeth | 64 |
Pitch Dia. | 32 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |