S10S20M060P2025G
Module 2, 60 Teeth, 20° Pressure Angle, ANSI 4135 Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $394.36 | 8 wks |
10+ | $349.27 | 8 wks |
$394.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 25 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 70 mm |
Hub Style | With Hub No Set Screw |
Material | AISI 4135 Steel |
Module (Pitch) | 2 |
No. Of Teeth | 60 |
Pitch Dia. | 120 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 / AGMA 12 |