S10S20M040P2020G
Module 2, 40 Teeth, 20° Pressure Angle, ANSI 4135 Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $253.45 | 8 wks |
10+ | $224.17 | 8 wks |
$253.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 20 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 60 mm |
Hub Style | With Hub No Set Screw |
Material | AISI 4135 Steel |
Module (Pitch) | 2 |
No. Of Teeth | 40 |
Pitch Dia. | 80 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 / AGMA 12 |