S10S15M018P1512G
Module 1.5, 18 Teeth, 20° Pressure Angle, SISI 4135 Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $123.44 | 8 wks |
10+ | $108.73 | 8 wks |
$123.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 22 mm |
Hub Style | With Hub No Set Screw |
Material | AISI 4135 Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 18 |
Pitch Dia. | 27 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 / AGMA 12 |