S10S05M100T0812G
Module 0.5, 100 Teeth, 20° Pressure Angle, AISI 4135 Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $213.57 | 12 wks |
10+ | $188.03 | 12 wks |
$213.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 8 mm |
Hub Dia. (0 = Hubless) | 30 mm |
Hub Style | With Hub & Set Screw |
Material | AISI 4135 Steel |
Module (Pitch) | 0.5 |
No. Of Teeth | 100 |
Pitch Dia. | 50 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 / AGMA 12 |