S10P20M028S2012
Module 2, 28 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.54 | 3 wks |
10 - 24 | $83.72 | 3 wks |
25 - 49 | $79.76 | 3 wks |
50 - 99 | $77.45 | 3 wks |
100+ | Request for Quote |
$88.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 45 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 2 |
No. Of Teeth | 28 |
Pitch Dia. | 56 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |
Substitute Part | KSUS2-28 |