S10N10M030P1008
Module 1, 30 Teeth, 20° Pressure Angle, Nylon Gear / Stainless Steel Core
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $184.33 | 3 wks |
10 - 24 | $174.67 | 3 wks |
25 - 49 | $165.95 | 3 wks |
50 - 99 | $160.2 | 3 wks |
100+ | Request for Quote |
$184.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 10 mm |
Hub Dia. | 20 mm |
Hub Style | With Hub / No Set Screw |
Material | Nylon / Stainless Core |
Module (Pitch) | 1 |
No. Of Teeth | 30 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |
Substitute Part | KPU1-30 |