S10A13-017P125

20 Pitch, 17 Teeth Posi-Drive pulley for Single core belts, Manufactured from 2024-T4 aluminum
Qty Range Price/Unit Ships Within
1 - 4 $22.11 4 wks
5 - 9 $17.69 4 wks
10 - 24 $12.82 4 wks
25 - 49 $10.84 5 wks
50+ Request for Quote
$22.11

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Configutation Single Core
Bore Size (B) 0.1248 ( B )
Face Width 0.187 Inch
Hub (Dia. / Configuration) 0.312 / Pin Type
Material 2024-T4 Aluminum
No. Of Teeth 17
Outside Dia. (O.D.) 0.912 O.D.
Overall Length (E) 0.375 ( E)
Pitch (Circular & D.P.) 20
Pitch Dia. (P.D.) 0.85 P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team