S10A13-013P187
20 Pitch, 13 Teeth Posi-Drive pulley for Single core belts, Manufactured from 2024-T4 aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $23.33 | 4 wks |
5 - 9 | $18.67 | 4 wks |
10 - 24 | $13.54 | 4 wks |
25 - 49 | $11.43 | 5 wks |
50+ | Request for Quote |
$23.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Configutation | Single Core |
---|---|
Bore Size (B) | 0.1873 ( B ) |
Face Width | 0.187 Inch |
Hub (Dia. / Configuration) | 0.375 / Pin Type |
Material | 2024-T4 Aluminum |
No. Of Teeth | 13 |
Outside Dia. (O.D.) | 0.712 O.D. |
Overall Length (E) | 0.406 ( E) |
Pitch (Circular & D.P.) | 20 |
Pitch Dia. (P.D.) | 0.65 P.D. |