S10A13-012P125

20 Pitch, 12 Teeth Posi-Drive pulley for Single core belts, Manufactured from 2024-T4 aluminum
Qty Range Price/Unit Ships Within
1 - 4 $23.20 4 wks
5 - 9 $18.56 4 wks
10 - 24 $13.45 4 wks
25 - 49 $11.36 5 wks
50+ Request for Quote
$23.20

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Configutation Single Core
Bore Size (B) 0.1248 ( B )
Face Width 0.187 Inch
Hub (Dia. / Configuration) 0.312 / Pin Type
Material 2024-T4 Aluminum
No. Of Teeth 12
Outside Dia. (O.D.) 0.662 O.D.
Overall Length (E) 0.375 ( E)
Pitch (Circular & D.P.) 20
Pitch Dia. (P.D.) 0.6 P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team