S10A12-112P250

32 Pitch, 112 Teeth Posi-Drive pulley for Single core belts, Manufactured from 2024-T4 aluminum
Qty Range Price/Unit Ships Within
1 - 9 $93.00 4 wks
10 - 24 $91.21 4 wks
25 - 49 $88.79 4 wks
50 - 99 $86.4 4 wks
100+ Request for Quote
$93.00

Availability: 12 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Configutation Single Core
Bore Size (B) 0.2498 ( B )
Face Width 0.187 Inch
Hub (Dia. / Configuration) 0.500 / Pin Type
Material 2024-T4 Aluminum
No. Of Teeth 112
Outside Dia. (O.D.) 3.563 O.D.
Overall Length (E) 0.437 ( E)
Pitch (Circular & D.P.) 32
Pitch Dia. (P.D.) 3.5 P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team