S10A12-056P187
32 Pitch, 56 Teeth Posi-Drive pulley for Single core belts, Manufactured from 2024-T4 aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $41.22 | 4 wks |
10 - 24 | $38.78 | 4 wks |
25 - 49 | $36.97 | 4 wks |
50 - 99 | $34.55 | 4 wks |
100+ | Request for Quote |
$41.22
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Configutation | Single Core |
---|---|
Bore Size (B) | 0.1873 ( B ) |
Face Width | 0.187 Inch |
Hub (Dia. / Configuration) | 0.375 / Pin Type |
Material | 2024-T4 Aluminum |
No. Of Teeth | 56 |
Outside Dia. (O.D.) | 1.813 O.D. |
Overall Length (E) | 0.406 ( E) |
Pitch (Circular & D.P.) | 32 |
Pitch Dia. (P.D.) | 1.75 P.D. |