S10A12-024P125
32 Pitch, 24 Teeth Posi-Drive pulley for Single core belts, Manufactured from 2024-T4 aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.69 | 4 wks |
10 - 24 | $21.2 | 4 wks |
25 - 49 | $18.83 | 4 wks |
50 - 99 | $17.68 | 4 wks |
100+ | Request for Quote |
$26.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Configutation | Single Core |
---|---|
Bore Size (B) | 0.1248 ( B ) |
Face Width | 0.187 Inch |
Hub (Dia. / Configuration) | 0.312 / Pin Type |
Material | 2024-T4 Aluminum |
No. Of Teeth | 24 |
Outside Dia. (O.D.) | 0.813 O.D. |
Overall Length (E) | 0.375 ( E) |
Pitch (Circular & D.P.) | 32 |
Pitch Dia. (P.D.) | 0.75 P.D. |