S1084Y-PB-05
2" (O.D.) Precision 303 Stainless Steel Pin Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $42.59 | 4 wks |
5 - 9 | $34.08 | 4 wks |
10 - 14 | $24.7 | 4 wks |
15 - 24 | $20.86 | 4 wks |
25+ | Request for Quote |
$42.59
Availability: 78 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Bottom Diameter | 1.875 Inch |
Face Width | 0.218 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Pin Type |
Hub Dia. | 0.375 Inch |
Outside Diameter | 2 Inch |
Overall Width | 0.405 Inch |