S1084Y-PB-04
1.5" (O.D.) Precision 303 Stainless Steel Pin Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $28.83 | 4 wks |
5 - 9 | $23.07 | 4 wks |
10 - 14 | $16.72 | 4 wks |
15 - 24 | $14.13 | 4 wks |
25+ | Request for Quote |
$28.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Bottom Diameter | 1.375 Inch |
Face Width | 0.218 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Pin Type |
Hub Dia. | 0.375 Inch |
Outside Diameter | 1.5 Inch |
Overall Width | 0.405 Inch |