S1084Y-PB-02
0.75" (O.D.) Precision 303 Stainless Steel Pin Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $20.72 | 4 wks |
5 - 9 | $16.58 | 4 wks |
10 - 14 | $12.02 | 4 wks |
15 - 24 | $10.16 | 4 wks |
25+ | Request for Quote |
$20.72
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Bottom Diameter | 0.625 Inch |
Face Width | 0.218 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Pin Type |
Hub Dia. | 0.375 Inch |
Outside Diameter | 0.75 Inch |
Overall Width | 0.405 Inch |