S1083Y-PA-03
1" (O.D.) Precision 303 Stainless Steel Pin Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.07 | 12 wks |
10 - 24 | $11.95 | 12 wks |
25 - 49 | $9.9 | 12 wks |
50 - 99 | $9.03 | 12 wks |
100+ | Request for Quote |
$14.07
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Bottom Diameter | 0.875 Inch |
Face Width | 0.187 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Pin Type |
Hub Dia. | 0.312 Inch |
Outside Diameter | 1 Inch |
Overall Width | 0.374 Inch |