S1083Y-PA-02
0.75" (O.D.) Precision 303 Stainless Steel Pin Type Grooved Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.53 | 4 wks |
10 - 24 | $9.73 | 4 wks |
25 - 49 | $8.04 | 4 wks |
50 - 99 | $7.33 | 4 wks |
100+ | Request for Quote |
$11.53
Availability: 32 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Bottom Diameter | 0.625 Inch |
Face Width | 0.187 Inch |
For Belt Dia. | 1/8 Inch |
Hub Configuration | Pin Type |
Hub Dia. | 0.312 Inch |
Outside Diameter | 0.75 Inch |
Overall Width | 0.374 Inch |