S1023Z-120S080
120 D.P., 80 Teeth, 20° Pressure Angle,AGMA Q10 Quality, With ( Hub / S.S.) 303 Stainless Steel Gear.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $37.68 | 3 wks |
| 10 - 24 | $32.97 | 3 wks |
| 25 - 49 | $30.18 | 3 wks |
| 50 - 99 | $27.51 | 4 wks |
| 100+ | Request for Quote |
$37.68
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.125 |
|---|---|
| Diametral Pitch | 120 |
| Face Width | 0.0625 |
| Hub Dia. (N / A = Hubless) | 0.312 |
| Hub Style | With ( Hub / S.S.) |
| No. Of Teeth | 80 |
| Pitch Dia. | 0.6667 |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA Q10 |
| Substitute Part | S1023Z-B8-080P |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities