S1023Z-120A144
120 D.P., 144 Teeth, 20° Pressure Angle,AGMA Q10 Quality, With ( Hub / S.S.) 2024 Aluminum Alloy Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.55 | 3 wks |
10 - 24 | $31.88 | 3 wks |
25 - 49 | $30.05 | 3 wks |
50 - 99 | $27.65 | 4 wks |
100+ | Request for Quote |
$36.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.125 |
---|---|
Diametral Pitch | 120 |
Face Width | 0.0625 |
Hub Dia. (N / A = Hubless) | 0.312 |
Hub Style | With ( Hub / S.S.) |
Material | 2024 Aluminum Alloy |
No. Of Teeth | 144 |
Pitch Dia. | 1.2 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |